• Position> Products > Electric Actuarors > Electric actuator > METS-14 Specification
 
Quick Search   Series:   Model:  

Electric actuator
METS-14
Size : 14, Apply for Servo motor 200W / 400W.

Specification Download
Size
14
Width
135 mm
Motor output
Servo motor 200W / 400W
Max. stroke length
1050 mm
Max. payload
200W: 95 kg, 400W: 110 kg
Repeatability
±0.01 mm
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522