Electric Actuarors
>
Electric actuator
>
METS-12 Specification
Quick Search Series:
Belt driven units
Electric actuator
Electric gripper
Model:
Slider electric cylinder-Ball screw drive (without motor)
METS-12
Size : 12, Apply for Servo motor 100W.
Size
12
Width
102 mm
Motor output
Servo motor: 100W
Max. stroke length
1050 mm
Max. payload
50 kg
Repeatability
±0.01 mm
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522