• Position> Products > Electric Actuarors > Electric actuator > METS-5M Specification
 
Quick Search   Series:   Model:  

Electric actuator
METS-5M
Size : 5M, Apply for Stepping motor 42 and Servo motor 100W.

Specification Download
Size
5M
Width
51 mm
Motor output
Stepping : 42M
Servo: 100W
Max. stroke length
800 mm
Max. payload
Stepping: 5~10 kg
Servo: 10~15 kg
Repeatability
±0.01 mm
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522