Electric Actuarors
>
Electric actuator
>
MESF/SH/SS Specification
Quick Search Series:
Belt driven units
Electric actuator
Electric gripper
Model:
Miniature electric cylinder(with motor)
MESF/SH/SS
Model:MESH, MESF, MESS
Size:20, Apply for motor 25
Software Download:
TC100 controller
Size
20
Width
MESH:64.5mm
MESF:92mm
MESS:82mm
Max. speed
50, 250 mm/s
Max. stroke length
50mm
Max. payload
6kg
Repeatability
±0.02mm
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522