• Position> Products > Other auxiliary equipments > Sensor switch > RDKP Specification
 
Quick Search   Series:   Model:  

Sensor switch
RDKP
Assembling style: MCKG*

Specification Order example Download
Wiring method
2 wire
Switching logic
Solid state output, normally open
Switch type
Current sourcing
Operating voltage
10~28V DC
Switching current
5~50mA max.
Switching rating
1.5W max.
Voltage drop
5V max.
Leakage current
1mA max.
Indicator
Unstable: Red LED ; Stable: Green LED
Cable
φ5.4, 2C, PVC
Temperature range
-10℃~+60℃ (No freezing)
Shock
30G
Vibration
9G
Enclosure classification
IEC 60529 IP67
Protection circuit
3 , 4
Weight
120g (3m cable)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent demage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522