• Position> Products > Solenoid valve > MVSD series > MVSD-180 Specification
 
Quick Search   Series:   Model:  

MVSD Solenoid valve
MVSD-180
Body width: 18 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow:400~533 Nl/min(5/3)

Specification Order example Accessory Comparison Download
Body width
18 mm
Bore No.
6A
Port size
Rc1/8
No. of port
3,5
No. of position
2,3
Medium
Air
Operating pressure range
0.15~0.8 MPa ,0.2~0.7 MPa(5/3)
Proof pressure
1 MPa
Flow
400~533 Nl/min(5/3)
Effective orifice
9~15 mm2
Response time
30 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=3.7/ 3.1VA, DC=3W
Available voltage range
±10%
Insulation class
F class
Weight
120g~190g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522