MCJU Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Plate cylinders (Non-rotating piston rod)
MCJU
Tube I.D. φ25,32,40,50,63mm(mm), Plate type design for ultra compact, Oval piston design for non-rotation and space saving.
Acting type
Double acting
Tube I.D. (mm)
25, 32, 40, 50, 63
Port size
25: M5×0.8
32, 40: Rc1/8
50, 63: Rc1/4
Medium
Air
Operating pressure range
0.05~0.7 MPa
Proof pressure
1.0 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Cushion
Rubber bumper
Stroke length tolerance
+0 ~ +1.5mm
Sensor switch
RDF, RDGV
Lubrication
Without lubrication
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522