• Position> Products > Other auxiliary equipments > Circular connector > M8 Specification
 
Quick Search   Series:   Model:  

Circular connector
M8
M83: M8, 3PIN / M84: M8, 4PIN , Straight / 90° right angle, Cable Material: PVC / PUR

Specification Order example Download
Temperature
-20℃~+80℃ (No freezing)
Number of contacts
3, 4
Rated voltage
60V DC/AC
Rated current
3A
Contact material
Gold plated brass
Contact bearer material
PA
Housing material
PP
Housing color
Black
Cable material
M83R / M83RL: φ4.5, PVC, φ4.5, PUR
M84R / M84RL: φ4.5, PVC, φ4.5, PUR
Cable color
PVC: Grey, PUR: Black
Cable conductor
24AWG
Protection class
IEC60529 IP 67
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522