Solenoid valve
>
MVSD series
>
MVSD1-180 Specification
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
MVSD Solenoid valve
MVSD1-180
Body width: 18 mm, Port size: Rc1/8, Operating pressure range: 0.15~0.8 MPa,
Proof pressure: 1 MPa, Flow: 400~533 Nl/min (5/3)
Body width
18 mm
Bore No.
6A
Port size
Rc1/8
No. of port
5
No. of position
2, 3
Medium
Air
Operating pressure range
0.15~0.8 MPa, 0.2~0.7 MPa (5/3)
Proof pressure
1 MPa
Flow
400~533 Nl/min (5/3)
Effective orifice
12 mm
2
, 9mm
2
(5/3)
Response time
30 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=3.7/3.1VA, DC=2.9W
Available voltage range
±10%
Insulation class
F class
Weight
124g~190g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522