• Position> Products > Electric Actuarors > Belt driven units > MEAT Specification
 
Quick Search   Series:   Model:  

Belt driven units
MEAT
Tube I.D.: 25 (mm). Reducing the length from installation side to surface of
slide to save space.
Using servo stepper motor to enhance accuracy by
driving timing belt with minimum pitch.

Features Specification Order example Download
Tube I.D. (mm)
25
Bearing
Linear ball bearings
Velocity
48~1000 mm/s
Horizontal load
5 kg
Ambient temperature
+5℃~ +40℃
Repeatability
± 0.1 mm
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522