• Position> Products > Grippers > Rotary gripper > MCRH Specification
 
Quick Search   Series:   Model:  

Rotary grippers
MCRH
Tube I.D. φ16 (mm). 3-Finger, 2-Finger, 180º Angular.
The dimension and size is 22% less comparing to the traditional model.

Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
16
Medium
Air
Operating pressure range
Rotary unit: 0.25 ~0.7 MPa
Gripper unit: 0.1 ~0.7 MPa
Ambient temperature
+5℃~+60℃
Rotary angle
90°±10°,180°±10°(※1)
Max.operating frequency
180 c.p.m
Adjustable rotation time range
0.07~0.3 s/90°(at 0.5MPa)(※2)
Allowable kinetic energy
0.014J
Available speed range
50~200 mm/s
Cushion
Adjustment bolt: Rubber bumper
Shock absorber : Shock absorber
Sensor switch
Rotary unit: RH(2 wire), RHN/RHP(3 wire)
Gripper unit: RHN/RHP(3 wire)
Remark
※1: Both ends of vibration ±5° adjustable.
※2: Please operate the gripper within it adjustment range as specified. Sticking will occur when the operating speed has exceeded the limit value, it will cause the gripper to fail when operating.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522