• Position> Products > Electric Actuarors > Belt driven units > METB Specification
 
Quick Search   Series:   Model:  

Belt driven units
METB
Size: 42, 55, 80. Belt driven unit with railway integrated. Extruded aluminiumanodized 6060 alloy,tempered stainless steel protection band.
Carriage with sealed system to protect against pollution.

Features Specification Order example Accessory Download
Size
42, 55, 80 mm
Max. speed
3 m/s
Max. stroke length
6000 mm
Min. stroke length
100 mm
Pulley drive ratio
90, 120, 160 mm
Number of teeth of pulley
18, 24, 32 mm
Teeth belt with steel reinforced polyure hane ATL 5 profile clearance 0, width
12, 16, 25 mm
Max. rpm
2000, 1500, 1150 g/min
Base weigth
1.6, 4.4, 6 kg
Add for 100 mm of stroke
0.25, 0.37, 0.9 kg
Max.load
Fx: 460, 820, 1650 N
Fy: 1560, 1850, 4500 N
Fz: 1560, 1850, 4500 N
Moments
Mx: 20, 25, 80 Nm
My: 55, 120, 450 Nm
Mz: 55, 120, 450 Nm
lnertia moment Aluminum profile
lx: 11.8, 36, 183 cm4
ly: 14.2, 45, 226 cm4
Repeatability
±0.05 mm
Max. radial load on input shaft
220, 300, 300 N
No load torque
>0.1, >0.5, 0.9 Nm
Sensor switch
RCI, RNI, RPI
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522