• Position> Products > Mini cylinders > Rod locking cylinders > MCMBL Specification
 
Quick Search   Series:   Model:  

Rod locking cylinders
MCMBL
Tube I.D.(φ40 mm), Special housing and bushing enables self lubrication of piston rod. Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.

Features Specification Order example Accessory Download
Tube I.D. (mm)
40
Port size
Rc1/4
Medium
Air
Max. operating pressure
1 MPa
Min. operating pressure
0.15 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Lock unit backlash
2mm or less
Max. allowable kinetic energy
Cushion pad 1.2J
Adjustable cushion 2.35J
Sensor switch
RCA, RCM
Sensor switch band
BA20,25,32,40 (RCA)
BGS20,25,32,40(RCA)
BM20,25,32,40 (RCM)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522