• Position> Products > Solenoid valve > MVSN series > MVSN-220 Specification
 
Quick Search   Series:   Model:  

MVSN series
MVSN-220
Body width: 22 mm, Port size: G1/8, G1/4,Operating pressure range: 0.2~0.8 MPa, Proof pressure:1 MPa, Flow: 799 Nl/min

Specification Order example Download
Bore No.
6A, 8A
Port size
G1/8, G1/4
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
799 Nl/min
Effective orifice
18 mm2
Response time
38 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V (50/60)Hz, AC/DC 24V
Power consumption
AC=6/4.9VA, DC=2.5W
Available voltage range
±10%
Insulation class
F class
Weight
233 g~ 343 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522