Start-up valve for low speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.
Combination with modular type air units (F.R.L. unit). Port size: 3/8, 1/2
Port size
3/8, 1/2
Medium
Air
Operating pressure range
0.25~1 MPa
Effective orifice
1(P)→2(A):37mm2
, 61mm2
2(A)→3(R): 49mm2
,76mm2
Ambient temperature
0~+60℃
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=6/4.9VA DC=2.5W
Available voltage range
±10%
Insulation class
F class
Option
Pressure gauge (PG-40),
L type bracket
Weight
520 g, 800 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522