• Position> Products > Pilot & mechanical valve > Hand valve > MVHD-220 Specification
 
Quick Search   Series:   Model:  

Hand valve
MVHD-220
Port size: Rc1/4, Operating pressure range: 0~0.8 MPa, Effective orifice: 18 mm2

Specification Order example Download
Bore No.
8A
Port size
Rc1/4
No. of port
3, 5
No.of position
2
Medium
Air
Operating pressure range
0~0.8 MPa
Effective orifice
18 mm2
Ambient temperature
-5~+50℃ (No freezing)
Weight
199 g (3 port), 180 g (5 port),
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522