• Position> Products > Mini cylinders > Mini cylinders with no-rotation > MCKMB Specification
 
Quick Search   Series:   Model:  

Oval micro-cylinders
MCKMB
Tube I.D. φ20, 25, 32, 40(mm). Cylinder with hexagonal rod design enables non-rotation of rod. Designs of oil-filled alloy. Stainless cylinder tubes resist corrosion and abrasion

Features Specification Order example Accessory Download
Tube I.D. (mm)
20, 25, 32, 40
Port size
20, 25, 32: Rc1/8,
40: Rc1/4
Medium
Air
Operating pressure
0.05~0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Rod non-rotating accuracy
±0.7°, ±0.5°
Max. allowable kinetic energy
Cushion pad 0.27~1.2J
Adjustable cushion 0.54~2.35J
Allowable rotational torque
2.0 kgf-cm, 2.5 kgf-cm, 4.5 kgf-cm
Sensor switch
RCA, RCM
Sensor switch band
BA20/25/32/40 (RCA), BGS20/25/32/40 (RCA), BM20/25/32/40 (RCM)
Remark
※ The cylinder is allowed little leakage. Before the cylinder is sale, it has passed the standard of leakage test.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522