• Position> Products > Pressure switch > Pressure gauge > MPG-60 Specification
 
Quick Search   Series:   Model:  

Digital pressure gauge
MPG-60
Pressure unit on display (kPa, MPa, kgf/cm2, psi, bar, mmHg). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.

Features Specification Order example Download
Port size
F1: R1/8”,M5; F2: NPT1/8”,10-32UNF; F3: G1/8”,M5
F4: R1/4”,M5; F5: NPT1/4”, 10-32UNF; F6:G1/4”,M5
Pressure unit
kPa, MPa, kgf/cm2, psi, bar, mmHg
Operating pressure range
Vacuum: 0 ~ -101 kPa
Positive: 0 ~ 1 MPa
Medium
Filtered air, Non-corrosive gases ,incombustible gases
Proof pressure
1.5 MPa
Battery / Battery replaceable
CR 2032 lithium / Yes
Battery life
3 years (5 times/day),L type: 1 year (5 times/day)
Low-power indicator
Yes
Turn-on interval
Display turn off after 60 sec.
Sampling rate
2 Hz (2 times/sec.)
Indicator accuracy
≤ ±2% F.S. ±1 digit (ambient temperature: 25 ±3 °C)
Repeatability
Vacuum: ≤ ±1% F.S. ±1digit
Positive: ≤ ±0.2% F.S. ±1digit
7 segment LCD display
7 segment, 3-1/2 digit
Enclosure
IP65(Air tube must be installed to maintain IP65)
Ambient temp. range
Operation: 0 ~ 50 ºC, storage: -10 ~ 60 ºC ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Vibration
Total amplitude 1.5mm or 10G, 10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z
Shock
100m/s2 (10G), 3 times each in direction of X, Y and Z
Temperature characteristic
≤ ±2% F.S. of detected pressure (25°C) at temp. range of 0~50°C
Weight
Approx. 40g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522