• Position> Products > Other auxiliary equipments > Silencer throttle valve > MSLC Specification
 
Quick Search   Series:   Model:  

Silencer throttle valve
MSLC
Port size: R(NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304)

Specification Order example Download
Bore No.
01, 02, 03, 04, 06, 08
Port size
1/8, 1/4, 3/8, 1/2, 3/4 ,1
Operating pressure range
0~2.1 MPa
Proof pressure
2.1 MPa
Ambient temperature
+2℃ ~ +140℃
Weight
18, 30, 44, 72, 119, 188 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522