• Position> Products > Pressure switch > Pressure gauge > MP23 Specification
 
Quick Search   Series:   Model:  

Digital pressure gauge
MP23
Pressure range:Compound -100~100kPa, Positive 0~1MPa.
High accuracy and Resolution.

Features Specification Order example Download
Operating pressure range
Compound: -100.0~100.0 kPa
Positive: -0.10 ~ 1.00 MPa
Medium
Air, Non-corrosive gases ,incombustible gases
Proof pressure
Compound: 300 kPa
Positive: 1.5 MPa
Power supply voltage
12 to 24VDC ±10%, Ripple (P-P) 10% or less
Current consumption
≦55mA
7 segment LCD display
3 1/2 digit LED display (Sampling rate: 5 times/1sec.)
Indicator accuracy
≦±2% F.S. ±1 digit (ambient temperature: 25 ±3℃)
Enclosure
IP40
Ambient temp. range
Operation: 0 ~ 50℃,storage:-20 ~ 60℃ ( No condensation or freezing)
Ambient humidity range
Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage
1000VAC in 1-min (between case and lead wire)
Insulation resistance
50Mohm min. (at 500VDC M, between case and lead wire)
Vibration
Total amplitude 1.5mm,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X,Y and Z
Shock
980m/s2 (100G),3 times each in direction of X,Y and Z
Temperature characteristic
≦2% F.S. of detected pressure (25℃) at temp. Range of 0~50℃
Lead wire
Oil-resistance cable(0.15mm2)
Weight
Appro 102g (with 2-meter lead wire
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522