Tube I.D. φ8, 12, 16, 20 (mm). Parallel design of guide and cylinder creates a slim and compact slide. The reduction of the height is about 1/3.
Grooves on the body for sensor switch to be inserted into.
Acting type
Double acting
Tube I.D. (mm)
8, 12, 16, 20
Port size
M3×0.5 (φ8)
M5×0.8 (φ12~φ20)
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-10~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Lubricator
Not required
Cushion
Rubber bumpper
Stroke length tolerance
+1.0
0
Stroke adjuster range
Extend 5mm / Retract 5mm
Sensor switch
RCE, RCE1
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522