Table
>
Slide cylinders
>
MCSS Specification
Quick Search Series:
Slide cylinders
Compact slide
Model:
Slide cylinders
MCSS
Tube I.D. φ6, 8, 12, 16, 20, 25 (mm). High precision combination of cylinder and linear rail. Flush fitting sensor groove.
Acting type
Double acting
Tube I.D. (mm)
6, 8, 12, 16, 20, 25
Port size
M3×0.5, M5×0.8, Rc1/8
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Lubricator
Not required
Cushion
Rubber bumpper (Standard)
Shock absorber (Option)
Sensor switch
RCE, RCE1, RDEP
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522