• Position> Products > Air units > Filter for turbine type > MWC Specification
 
Quick Search   Series:   Model:  

Filter for turbine type
MWC
Water removal rate remove as much as 99.99% of the water. Cost space saving save 80% cost.

Features Specification Order example Accessory Download
Port size
3/8, 1
External dimension (mm)
φ85×382, φ130×501
Max. operating pressure
1 MPa
Max. air flow
940 NL/min, 4,000 NL/min
※ Pressure is at 0.7 MPa
Option
Bracket
Weight
1.6 kg, 4.3 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522