Air units
>
Lubricator
>
MAL403 Specification
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
MAL403
Port size: 1/4, 3/8, 1/2,
Max. operating pressure: 1 MPa,
Proof pressure: 1.5 MPa
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Max. operating pressure
1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (no freezing)
Lubricating oil capacity
200c.c
Min. flow for oil drip
8A: 30 l/min, 10A: 65 l/min, 15A: 80 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Weight
410 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522