• Position> Products > Air units > F.R.L.Unit > MACT403 Specification
 
Quick Search   Series:   Model:  

F.R.L.Unit
MACT403
Components:MAF403, MAR403, MAL403, Port size: 1/4, 3/8, 1/2,
Operating pressure range: 0.05~1 MPa, Proof ressure: 1.5 MPa

Specification Order example Accessory Comparison Download
Components
MAF403, MAR403, MAL403
Bore No.
8A, 10A, 15A
Port size
1/4, 3/8, 1/2
Medium
Air
Operating pressure range
0.05~1 MPa (※)
Proof pressure
1.5 MPa
Regulated pressure range
0.1~0.85 MPa
Ambient temperature
-5~+60℃ (no freezing)
Filter element
Standard:40μm Option:5μm
Lubricating oil capacity
140c.c
Min. flow for oil drip
8A: 30 l/min, 10A: 65 l/min, 15A: 80 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge(PG-20), L-type bracket
Weight
1345 g
Remark
※1. Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522