• Position> Products > Air units > Precision regulator > MAIR100 Specification
 
Quick Search   Series:   Model:  

Precision regulator
MAIR100
Port size: 1/8, Operating pressure range: 1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Bore No.
6A
Port size
1/8
Medium
Air
Max. operating pressure
1 MPa
Min. operating pressure
Setting pressure+0.05 MPa
Proof pressure
1.5 MPa
Regulated pressure range
2K: 0.005~0.2 MPa
4K: 0.01~0.4 MPa
8K: 0.01~0.8 MPa
Sensitivity
Within(E) 0.2% of full span
Ambient temperature
-5~+60℃ (No freezing)
Attachment
Bracket
Repeatability
Within(E) ±0.5% of full span
Option
Pressure gauge (PG-33S)
Air consumption
4.4 l/min(ANR) of full span (※)
Weight
150 g
Remark
※ For supply pressure 1 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522