Tube I.D. φ6, 10, 15 mm.
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.
Acting type
Single acting
Tube I.D. (mm)
6, 10, 15
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
φ6:0.2 MPa
φ10,15:0.15 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
0.003~0.019J
Remark
All this product line is without magnet.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522