•
Position
>
Products
>
Mini cylinders
>
Rod locking cylinders
>
MCBMI Specification
Quick Search Series:
Miniature cylinders
Pen cylinders
Mini cylinders with no-rotation
Rod locking cylinders
Model:
Rod locking cylinders
MCBMI
Multi-specification:There are nine specifications: tube I.D.φ20, φ25. Application to hold state in the stroke range.
Tube I.D. (mm)
20, 25
Medium
Air
Operating pressure
0.3~0.6 MPa
Min. operating pressure
0.3 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5℃~+60℃ (No freezing)
Locking mode
Secure locking of piston rod in any position
Lock retention forces (Max. static loading─Horizontal mounting)
490
Sensor switch
RCA, RCM
Sensor switch band
BA20, BA25 (RCA)
BM20, BM25 (RCM)
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522