• Position> Products > Other auxiliary equipments > Sensor switch > RH Specification
 
Quick Search   Series:   Model:  

Sensor switch
RH
Assembling style: MCHG, MCHQ, MCHGH, MCHGF, MCRH

Specification Order example Accessory Download
Switching logic
SPST normally open(RH),
Solid state output,normally open(RHN,RHP)
Switch type
Reed switch(RH),
NPN current sinking(RHN),
PNP current sourcing(RHP)
Operating voltage
5~120V DC/AC(RH),
5~30V DC(RHN,RHP)
Switching current
100mA max.(RH),
200mA max.(RHN,RHP)
Switching rating
10W max.(RH),
6W max.(RHN,RHP)(※1)
Current consumption
8mA@24V max.(RHN,RHP)
Voltage drop
3.5V max.(RH),
1V@200mA max.(RHN,RHP)
Leakage current
0.01mA max.(RHN,RHP)
Indicator
Red LED(RH,RHN),
Green LED(RHP)
Cable
φ2.8, 2C, PU(RH),
φ2.8, 3C, PU(RHN,RHP)
Temperature range
-10~+70℃ (No freezing)
Shock
30G(RH),
50G(RHN,RHP)(※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
1(RH),
2, 3, 4(RHN,RHP)(※4)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions
/ 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522