• Position> Products > Other auxiliary equipments > Sensor switch > RDF Specification
 
Quick Search   Series:   Model:  

Sensor switch
RDF
RDF / RDFV / RNF / RNFV / RPF / RPFV
Assembling style: MCFB, MCMJP, MCHJ, MCHS, MCHT

Specification Order example Accessory Download
Contact rating
0.6W max.(RDF/RDFV),
1.5W max.(RNF/RNFV,RPF/RPFV)
Lead wire length
1m, 2m, 3m
Indicator lamp
LED lights up when ON
Wiring method
2 wire(RDF/RDFV),
3 wire(RNF/RNFV,RPF/RPFV)
Switching logic
Solid state output, normally open
Switch type
NPN current sinking(RNF/RNFV),
PNP current sourcing(RPF/RPFV)
Operating voltage
10~28V DC(RDF/RDFV),
4.5~28V DC(RNF/RNFV,RPF/RPFV)
Switching current
4~20mA max.(RDF/RDFV),
50mA max.(RNF/RNFV,RPF/RPFV)
Current consumption
10mA @24V max.(Swich avtive)(RNF/RNFV,RPF/RPFV)
Voltage drop
3.5V max.(RDF/RDFV),
0.5V @ 50mA max.(RNF/RNFV,RPF/RPFV)
Leakage current
0.8mA max.(RDF/RDFV),
0.01mA max.(RNF/RNFV,RPF/RPFV)
Indicator
Red LED
Cable
2.6φ,2C,PVC (RDF/RDFV),
2.6φ,3C,PVC (RNF/RNFV,RPF/RPFV)
Temperature range
-10℃~+70℃(No freezing)
Shock
50G
Vibration
9G
Enclosure classification
IEC529 IP67
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522