• Position> Products > Air units > Hand-held regulator > MAR300LK Specification
 
Quick Search   Series:   Model:  

Hand-held regulator
MAR300LK
Hand-held regulator could be directly assembled with pneumatic tools. According to the user's applications, you can regulate the pressure of pneumatic tool.

Features Specification Order example Download
Bore No.
8A
Port size
1/4
Medium
Air
Max. operating pressure
1 MPa
15K: 1.5 MPa
Proof pressure
3.75 MPa
Set pressure range
0.3~0.9 MPa
Ambient temperature
0~+60℃ (No freezing)
Weight
80 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522