• Position> Products > Solenoid valve > MVSZ series > MVSZ-100 Specification
 
Quick Search   Series:   Model:  

MVSZ Solenoid valve
MVSZ-100
Body width: 10 mm, Port size: M5 × 0.8, Operating pressure range: 0.15~0.7 MPa, Proof pressure: 1 MPa, Flow: 208 Nl/min

Specification Order example Accessory Comparison Download
Bore No.
M5
Port size
M5×0.8
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.15~0.7 MPa
Proof pressure
1 MPa
Effective orifice
4.7 mm2 (0.26 Cv)
Response time
17 ms
Ambient temperature
+5~+50℃
Voltage
AC110V, AC220V(50/60)Hz, DC6/12/24V
Power consumption
AC=1.6 / 2.5VA, DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
40 g,53 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522