Mini cylinders
>
Pen cylinders
>
MCMJP Specification
Quick Search Series:
Miniature cylinders
Pen cylinders
Mini cylinders with no-rotation
Rod locking cylinders
Model:
Pen cylinders
MCMJP
Tube I.D. φ6, 10, 16 mm. Space saving, compact design enables simple mounting.
Flush fitting sensor switch.
Acting type
Double acting
Tube I.D. (mm)
6, 10, 16
Port size
M3×0.5, M5×0.8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.06~0.12 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubricator
Not required
Available speed range
50~500 mm/sec
Max. allowable kinetic energy
0.012~0.05J
Sensor switch
RDF, RDGV
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522