MCFB Specification
Quick Search Series:
Compact cylinders
Plate cylinders
Multi-mount cylinders
Model:
Arbitrary mount cylinders
MCFB
Tube I.D. φ6, 8, 10, 12, 16, 20(mm).
Compact and space saving. Flush fitting sensor.
Acting type
Double acting
Tube I.D. (mm)
6, 8, 10, 12, 16, 20
Port size
M3×0.5, M5×0.8
Medium
Air
Max. operating pressure
0.7 MPa
Min. operating pressure
0.05~0.3 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RDF, RDFV, RDGV (※)
Lubrication
Not required
Remark
※ Short stroke length (4, 6, 8mm) only use RDGV.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522