• Position> Products > Other auxiliary equipments > Sensor switch > LN40R Specification
 
Quick Search   Series:   Model:  

Sensor switch
LN40R
Assembling style: MTA*
Voltage range: 5~120V DC/AC.

Specification Order example Accessory Download
Contracts
Normal open(LN40R),
Solid state output,N.O(LN40R-N/P)
Current range
100mA max.(LN40R),
200mA max.(LN40R-N/P)
Switch range
10W max.(LN40R),
3W max.(LN40R-N/P)
Response time
< 2ms(LN40R),
< 1ms(LN40R-N/P)
Voltage range
5~120V DC/AC(LN40R),
5~30V DC (LN40R-N/P)
Lead wire
3, 2C, PVC(LN40R),
3, 3C, PVC(LN40R-N/P)
Wiring method
2-Wire type(LN40R),
3-Wire type(LN40R-N/P)
Switch type
Reed switch(LN40R),
NPN Current sinking(LN40R-N),
PNP Current sinking(LN40R-P)
Current consumption
OFF:7mA(24V),
ON:17mA(24V) max. (LN40R-N/P)
Voltage drop
2.5V max.(LN40R),
1.5V @100mA max.(LN40R-N/P)
Indicator
Red LED(LN40R, LN40R-N),
Yellow LED(LN40R-P)
Temperature range
-10℃~+70℃ (No freezing)
Enclosure classification
IEC 60529 IP 67
Protection circuit
None(LN40R),
Power Source Reverse polarity;
Surge suppression(LN40R-N/P)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522