• Position> Products > Other auxiliary equipments > Sensor switch > LN01P Specification
 
Quick Search   Series:   Model:  

Sensor switch
LN01P
Model: LN01P / LN02P / LN03P
Assembling style: MDM*
Voltage range: 10~220V DC/AC.

Specification Order example Accessory Download
Contracts
Solid state output,N.O(LN0*P-AN/AP)
Normal open(LN0*P)
Current range
100mA max.(LN0*P),
200mA max.(LN0*P-AN/AP)
Switch range
10W max.(LN0*P),
6W max.(LN0*P-AN/AP)
Response time
< 2ms(LN0*P),
< 1ms(LN0*P-AN/AP)
Voltage range
10~220V DC/AC(LN0*P),
5~30V DC(LN0*P-AN/AP)
Lead wire
3.3, 2C, PVC(LN0*P)
3.3, 3C, PVC(LN0*P-AN/AP)
Wiring method
2-Wire type(LN0*P),
3-Wire type(LN0*P-AN/AP)
Switch type
Reed switch(LN0*P),
NPN Current sinking(LN0*P-AN),
PNP Current sinking(LN0*P-AP)
Current consumption
OFF:7mA(24V),
ON:20mA(24V) max. (LN0*P-AN/AP)
Voltage drop
3V max.(LN0*P),
0.5V@200mA max.(LN0*P-AN/AP)
Indicator
Red LED(LN0*P, LN0*P-AN),
Green LED(LN0*P-AP)
Temperature range
-10℃~+70℃ (No freezing)
Enclosure classification
IEC 60529 IP 67
Protection circuit
None(LN0*P),
Power Source Reverse polarity;
Surge suppression(LN0*P-AN/AP)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522