• Position> Products > Other auxiliary equipments > Sensor switch > LN01G Specification
 
Quick Search   Series:   Model:  

Sensor switch
LN01G
Assembling style: MDO*
Voltage range: 5~240V DC/AC.

Specification Order example Accessory Download
Contracts
Normal open(LN01G),
Solid state output,N.O(LN01G-N/P)
Current range
100mA max.(LN01G),
200mA max.(LN01G-N/P)
Switch range
10W max.(LN01G),
6W max.(LN01G-N/P)
Response time
< 2ms(LN01G),
< 1ms(LN01G-N/P)
Voltage range
5~240V DC/AC(LN01*),
5~30V DC(LN01*-N/P)
Wiring method
2-Wire type(LN01G),
3-Wire type(LN01G-N/P)
Switch type
Reed switch(LN01G),
NPN Current sinking(LN01G-N),
PNP Current sinking(LN01G-P)
Current consumption
OFF:7mA(24V),
ON:20mA(24V) max. (LN01G-N/P)
Voltage drop
3V max.(LN01G),
0.5V@200mA max.(LN01G-N/P)
Leakage current
3.3, 2C, PVC(LN01G)
3.3, 3C, PVC(LN01G-N/P)
Indicator
Red LED(LN01*, LN01G-N),
reen LED(LN01G-P)
Temperature range
-10℃~+70℃ (No freezing)
Enclosure classification
IP 67
Protection circuit
None(LN01G),
Power Source Reverse polarity;
Surge suppression(LN01G-N/P)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522