Tube I.D.: φ32, 40, 50, 63, 80(mm), The cylinder barrel is manufactured from anodised aluminium alloy. Internal wall is specially treated, featuring maximum smoothness and long service.
Tube I.D. (mm)
32, 40, 50, 63, 80
The range of stroke (mm)
10~50
Medium
Filtered oil
Material
Anodised aluminium alloy
Operating pressure range
7 MPa
Ambient temperature
-10~+60℃ (No freezing)
Sensor switch
LN32H
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522