Tube I.D.:25, 32, 40, 50, 63 (mm), The clamp structure of this model is based on the lever principle; it will be tightened as piston putting out. The clamping force is stromger than the swing clamp cylinder's.
Tube I.D. (mm)
25, 32, 40, 50, 63
Piston-rod (mm)
18, 20, 22.4, 28, 35
Standard stroke (mm)
25~40
Max. operating pressure
7 MPa
Operating pressure range
0.5~5 MPa
Clamping force (3 MPa)
1296 N ~ 6471 N
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522