• Position> Products > Hydraulic cylinders > Hydraulic rotary actuators > MRPH Specification
 
Quick Search   Series:   Model:  

Hydraulic rotary actuators
MRPH
Tube I.D.:φ32, φ40(mm), The body is manufactured in anodized aluminium alloy, and has been designed looking at the harmonious aesthetic development.

Features Specification Order example Download
Tube I.D. (mm)
32, 40
Standard rotation
90±5°, 180±5°
Rotating shaft dia. (mm)
24, 28
Medium
Filtered air with or without lubrication
Operating pressure range
3.5 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max. allowable axial thrust
12, 20 kg
Sensor switch
LN01P
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522