• Position> Products > Hydraulic cylinders > Round hydraulic cylinder > MDO Specification
 
Quick Search   Series:   Model:  

Hydraulic with piston sensing cylinder
MDO
Tube I.D. φ20, φ32 (mm). Double acting
MDOC: Pivot type, MDOA: Front nose mounting type,
MDOD: Double end rod type, MDON: Adjustable foward stroke type

Features Specification Order example Accessory Download
Tube I.D. (mm)
20, 32
Medium
Filtered oil
Material of cylinder barrel
20: Anodised aluminium
32: Stainless steel
Operating pressure range
3.5 MPa
Proof pressure
5 MPa
Speed range
0.5~300 mm/sec
Ambient temperature
-10~+60 ℃ (No freezing)
Sensor switch
LN01G
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522