• Position> Products > Air units > F.R.Unit > MAFR100 Specification
 
Quick Search   Series:   Model:  

Air units (F.R.Unit)
MAFR100
Port size: M5×0.8, Operating pressure range:0.05~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Port size
M5 x 0.8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:5μm Option:40μm
Attachment
Pressure gauge(PG-25), bracket
Weight
130 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522