• Position> Products > Other auxiliary equipments > Sensor switch > RT Specification
 
Quick Search   Series:   Model:  

Sensor switch
RT
Assembling style: MCRJ, MCRQ, MCRQ-S, MCHG2, MCHU, MCHY

Specification Order example Accessory Download
Contracts
SPST normally open(RT),
Solid state output,normally open(RTN,RTP)
Current range
100mA max.(RT),
200mA max.(RTN,RTP)
Switch range
10W max.(RT),
6W max.(RTN,RTP)(※1)
Voltage range
5~120V DC/AC(RT),
5~30V DC(RTN,RTP)
Max. swithch freqency
200Hz
Switch type
Reed switch(RT),
NPN current sinking(RTN),
PNP current sourcing(RTP)
Current consumption
20mA max.@24V(Switch active)(RTN,RTP)
Voltage drop
3.5V max.(RT),
1V max.@200mA max.(RTN,RTP)
Leakage current
0.01mA max.(RTN,RTP)
Indicator
Red LED(RT,RTN),
Green LED(RTP)
Cable
2.8φ,2C,PU(RT),
2.8φ,3C,PU(RTN,RTP)
Temperature range
-10~+70℃ (No freezing)
Shock
30G(RT),
50G(RTN,RTP) (※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
1(RT),
2,3,4(RTN,RTP)
Remark
※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions
/ 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522