• Position> Products > Air units > Filter > MAF200L Specification
 
Quick Search   Series:   Model:  

Filter
MAF200L
Port size: 1/8, 1/4, Operating pressure range:0.05~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Bore No.
6A, 8A
Port size
1/8, 1/4
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:40μm Option:5μm
Weight
155 g
Remark
※ Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522