• Position> Products > Grippers > 180° angular gripper > MCHW Specification
 
Quick Search   Series:   Model:  

180° Angular grippers rack & pinion style
MCHW
Tube I.D. φ20, 25, 32, 40, 50(mm).
Extremely compact design saves operating space.
Synchronisation of gripping fingers.

Features Specification Order example Accessory Download
Acting type
Double Acting
Tube I.D. (mm)
20, 25, 32, 40, 50
Medium
Air
Operating pressure range
0.15~0.7 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max.operating frequency
20~25: 60(c.p.m)
32~50: 30(c.p.m)
Lubrication
Not required
Repeatability (±mm)
±0.2
Effective force (N.m) at (0.5 MPa)
0.03~0.827 N.m
Operating angle (both sides)
Opened side:180°
Closed side:-4°~ -6°
Sensor switch
RK:Reed switch, RKN:NPN, RKP:PNP
Weight
0.3~ 5.15 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522