• Position> Products > Solenoid valve > MVDY series > MVDY-100 Specification
 
Quick Search   Series:   Model:  

Solenoid valve (Direct operated type)
MVDY-100
Body width: 10mm, No. of port: 3, Operating pressure range: 0~0.7 MPa, Effective orifice: 0.28 mm2 (0.016)Cv

Specification Order example Accessory Download
Body width
10 mm
No. of port
3
No. of position
2
Medium
Air
Operating pressure range
0~0.7 MPa,
0~0.9 MPa (A type)
Effective orifice mm2(Cv)
P→A1: 0.28, 0.09(A type)
P→A2: 0.23, 0.1(A type)
Response time
DC: 4 ms, AC: 20 ms
※ Pressure is 0.5 MPa, at rated voltage.
Ambient temperature
+5~+50℃
Voltage
AC110,AC220V(50/60)Hz,DC6/DC12/DC24V
Power consumption
AC110=1.6V,AC220V=2.5VA,DC=0.55W (LED indicator)
Available voltage range
±10%
Insulation class
B class
Weight
12 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522