• Position> Products > Other auxiliary equipments > No contact transfert > MHPSC Specification
 
Quick Search   Series:   Model:  

No contact transfert
MHPSC
The principle of these prehenseurs is based on the exploitation of the Bernouilli effect. A positive pressure is applied through form
adequate (Insert + curve). The exhaust of this air goes trough of low pressure and gets a vacuum aspiring any kind of object

Features Specification Order example Download
Port size
20, 30, 40, 60
Size
M3, M5
Medium
Dry air filter 40 u
Operating pressure range
0.2~0.7 MPa
Consumption in air (※)
100~210 1/min
Lifting force (※)
0.9~6 N
Ambient temperature
+5~+60 ℃
Level of noise
25dB
Material
Aluminum A5056 and stainless steel
Weight
10~124 g
Remark
(※): Indicative value for sizes 20 and 30: Pressure of 0,5 MPa with an air supply by tube φ2,5x4 length:1m. for sizes 40 and 60: Pressure of 0,5 MPa with an air supply by tubeφ4x6 length:1m.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522