• Position> Products > Other auxiliary equipments > Sensor switch > RCE Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCE
Assembling style:MCFA, MCGB, MCGD, MCGJ, MCG3, MCGS, MCDA, MCSH, MCSS, MCSF, MCRA, MCJA, MCJQ, MCJT, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*
RCE-Voltage range: 5~220V DC/AC , RNE,RPE-Voltage range: 5~30V DC

Specification Order example Accessory Download
Wiring method
2 wire(RCE/RCE1/RDE/RDE-D),
3 wire(RNE,RPE)
Switching logic
SPST normally open(RCE/RCE1/RDE/RDE-D),
Solid state output, normally open
(RNE, RPE)
Switch type
Reed switch(RCE/RCE1), Non-contact (RDE/RDE-D),
NPN current sinking(RNE),
PNP current sourcing(RPE)
Operating voltage
5~220V DC/AC (RCE), 5~120V DC/AC (RCE1)
5~30V DC (RNE, RPE)
Switching current
100mA max.(RCE1)
50mA max.(RCE, RNE, RPE)
Switching rating
10W max.(RCE/RCE1)(※1)
1.5W max.(RDE), 2W max.(RDE-D)
1.5W max.(RNE,RPE)
Current consumption
10mA@24V DC max.(RNE)
12mA@24V DC max.(RPE)
Voltage drop
3.5V max.(RCE/RCE1/RDE)
4V max.(RDE-D)
0.5V max.(RNE)
1.5V max.(RPE)
Leakage current
0.1mA max.(RDE),1mA max.(RDE-D)
0.01mA max.(RNE,RPE)
Indicator
Red LED(RCE/RCE1/RNE),
Red/Green LED(RDE-D),
Green LED(RPE)
Cable
φ2.8,2C,PUR(RCE/RCE1/RDE/RDE-D)
φ2.8,2C,PU(RCE1)
φ3.0,3C,PU(RNE,RPE)
Temperature range
-10~+70℃ (No freezing)
Shock
30G(RCE/RCE1),
50G(RDE/RDE-D,RNE,RPE) (※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Weight
20g (2m cable)
Remark
※ 1. Measuring standard target :
φ15.5×φ8×5t(Anisotropy rubber magnet).
※ 2. Sin wave / X.Y.Z. 3 directions /
3 times each direction / 11ms each time.
※ 3. Double amplitude 1.5mm /
10Hz~55Hz~10Hz(Sweep 1min) /
X.Y.Z. 3 directions / 1 hour each time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522