• Position> Products > Other auxiliary equipments > Sensor switch > RCM Specification
 
Quick Search   Series:   Model:  

Sensor switch
RCM
Assembling style:MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ
RCM-Voltage range:5~240V DC/AC
RNM-Voltage range:5~28V DC

Specification Order example Accessory Download
Wiring method
2 wire(RCM,RDM),
3 wire(RNM,RPM)
Switching logic
SPST normally open(RCM),
Solid state output, normally open
(RDM,RNM,RPM)
Switch type
Reed switch(RCM),
Without contact(RDM),
NPN current sinking(RNM),
PNP current sourcing(RPM)
Operating voltage
5~240V DC/AC(RCM),
5~30V DC(RDM),
5~28V DC(RNM,RPM)
Switching current
100mA max.(RCM)
50mA max.(RDM,RNM,RPM)
Switching rating
10W max.(RCM)
1.5W max.(RDM,RNM,RPM)
Current consumption
10mA@24V DC max.(RNM,RPM)
Voltage drop
3.5V max.(RCM),
3.7V max.(RDM),
1.5V@50mA max.(RNM,RPM)
Leakage current
0.1mA max.(RDM),
0.01mA max.(RNM,RPM)
Indicator
Red LED(RCM,RDM,RNM),
Green LED(RPM)
Cable
φ3.3,2C, PVC(RCM,RDM)
φ3.3,3C, PVC(RNM,RPM)
Temperature range
-10~+70℃ (No freezing)
Shock
30G(RCM),
50G(RDM,RNM,RPM)(※2)
Vibration
9G (※3)
Enclosure classification
IEC 60529 IP67
Protection circuit
None(RCM),
Power source reverse polarity;
Surge suppression(RDM,RNM,RPM)
Weight
33 g(2m cable)
Remark
※ 1. Measuring standard target :
φ15.5×φ8×5t(Anisotropy rubber magnet).
※ 2. Sin wave / X.Y.Z. 3 directions /
3 times each direction / 11ms each time.
※ 3. Double amplitude 1.5mm /
10Hz~55Hz~10Hz(Sweep 1min) /
X.Y.Z. 3 directions / 1 hour each time.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522