Pilot & mechanical valve
>
EPA Mechanical valve
>
EPA-108B Specification
Quick Search Series:
Pilot valve
Mechanical valve
ACT Mechanical valve
EPA Mechanical valve
Hand valve
Shutoff valve
Foot pedal valve
Model:
EPA Mechanical valve
EPA-108B
No. of port: 3, Bore size: Rc1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃ (No freezing)
Bore size
Rc1/8
No. of port
3
Medium
Air
Operating pressure range
0~0.9 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
100 g
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522